Product IM12-AI01-1I-1IU1R-H0/24VDC
Isolating transducer
1-channel
Order number: 7580329- Isolating transducer
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable screw terminals
- Use in Zone 2
- SIL 2

General data
| EAN | 4047101421262 |
| eCl@ss-Code (V5.1.4): | 27210119 -/- Isolating transducer |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| Signal type | Analog input (HART transparent) |
| Device type | Isolating transducer |
| Ex version | no |
| Approvals | SIL |
| Functional safety (SIL/PL) | SIL2 |
| Nominal voltage | 24 VDC |
| Number of channels | 1 |
| Digital output | Relay output |
| Electrical connection | Removable screw terminals, 2-pin |
| Protection class | IP20 |
| Product series | IM(X)12 |

