Product IMX12-TI02-2TCURTDR-2I-CPR/24VDC
Temperature measuring amplifier
2-channel
Order number: 7580508- Input circuits monitored for wire-break and short-circuit
- Parameterized via PC
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable screw terminals
- Power bridge (connector incl. in delivery)
- ATEX, IECEx, cFM, cUL, NEPSI, INMETRO, Kosha, TS
- Use in Zone 2
- SIL 2

General data
| EAN | 4047101311341 |
| eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 172 g |
Technical Data
| Signal type | Temperature input |
| Device type | Temperature measuring amplifier |
| Ex version | yes |
| Approvals | ATEX, IECEx, INMETRO, TR CU, NEPSI |
| Functional safety (SIL/PL) | SIL2 |
| Nominal voltage | Power bridge 24 VDC |
| Number of channels | 2 |
| Connection variant | Power bridge with collective fault signal |
| Electrical connection | Removable screw terminals, 2-pin |
| Protection class | IP20 |
| Product series | IM(X)12 |
Data Sheets
| German | 417 KB |
| English | 415 KB |
| French | 415 KB |
| Spanish | 416 KB |
| Czech | 417 KB |
| Dutch | 414 KB |
| Romanian | 414 KB |
| Russian | 437 KB |
| Polish | 416 KB |
| Chinese | 488 KB |
| Turkish | 416 KB |
Approval
| TÜV 15 ATEX 168214 X | 863 KB |
| cFMus- 0015X | 644 KB |
| IECEx - TUN 16.0009X | 1432 KB |
| UL - IS-1.319 | 308 KB |
| NEPSI - GYJ16.1478 IMX12-TI | 1000 KB |
| Inmetro - TÜV 16.1298 X | 614 KB |
| SIL TÜV Certificate | 888 KB |
Configuration Software
EPLAN Electric P8
EU Declaration of Conformity
Instructions for Use
Product Catalog
Product Flyer
Quick Start Guide
Safety Manual
Technologieflyer
Zulassung
Mounting accessories
|
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |
|
IOL-COM/3M
IO-Link communication line for connecting IO-Link devices to an IO-link master via a 3.5-mm jack plug |
7525110 |
|
IMC 1.5/ 5-ST-3.81 BK
Power Bridge Connection Terminal |
7580954 |
|
MCVR 1.5/ 5-ST-3.81 BK
Power Bridge Connection Terminal |
7580955 |
|
MC 1.5/ 5-ST-3.81 BK
Power Bridge Connection Terminal |
7580956 |
|
E/ME TBUS NS35 BK
Power Bridge Connection Terminal |
7580957 |
|
IMX12-2-CJT | 100003646 |

