Product PICONET-SET-M12
piconet Accessories
Order number: 8015078- 10 label clips 5 × 10
- IP67: 5 M12 dummy plugs, 2 photoelectric dummy plugs
- Dust caps: 2 M8 caps, 1 M12 cap
General data
EAN | 4047106072230 |
eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
Customs tariff number | 39269097900 |
Country of origin | DE |
Weight | 9 g |
Technical Data
Device type | Closure cap, Mounting accessories |
Ambient temperature | 0…+55 °C |
Protection class | IP67 |