Product MT-PPS
excom I/O System
Upstream Subrack for PPSA
Order number: 9100516- Upstream connected subrack for up to 2 AC/DC converters

General data
EAN | 4047101015362 |
eCl@ss-Code (V5.1.4): | 27250301 -/- Module rack (periphery) |
Customs tariff number | 85381000000 |
Country of origin | DE |
Weight | 1394 g |
Technical Data
Network protocol | PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET |
Connection technology signal | Screw terminal, Cage clamp terminal |
Device type | Module Racks |
Ambient temperature | -20…+70 °C |
Protection class | IP20 |
Approvals | ATEX, cFMus, cFM, IECEx, CCC, KOSHA, EAC Ex, LR, KR, DNV GL, UKCA, CE |
Data Sheets
German | 304 KB |
English | 302 KB |
French | 303 KB |
Spanish | 304 KB |
Czech | 304 KB |
Dutch | 303 KB |
Romanian | 303 KB |
Russian | 319 KB |
Polish | 303 KB |
Chinese | 329 KB |
Turkish | 303 KB |
Approval
Manual
Product Catalog
Product Overview
Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
Products and Solutions for Efficient Automation | 2173 KB |
excom I/O system | 6454 KB |