Product MT16-N
excom I/O System
Module Rack, Non-Ex, for 16 Modules
Order number: 9100686- Module rack for max. 16 I/O modules, 2 gateways and 2 power supply modules
- The terminals for the signal connection level are available as accessories

General data
EAN | 4047101297010 |
eCl@ss-Code (V5.1.4): | 27250301 -/- Module rack (periphery) |
Customs tariff number | 85381000000 |
Country of origin | DE |
Weight | 2502 g |
Technical Data
Network protocol | PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET |
Connection technology signal | Screw terminal, Cage clamp terminal |
Device type | Module Racks |
Fieldbus connection technology | 2 × D-SUB, 9-pin |
Ambient temperature | -40…+70 °C |
Protection class | IP20 |
Approvals | ATEX, cFMus, cFM, IECEx, CE |
Data Sheets
German | 426 KB |
English | 424 KB |
French | 424 KB |
Spanish | 425 KB |
Czech | 426 KB |
Dutch | 423 KB |
Romanian | 424 KB |
Russian | 440 KB |
Polish | 426 KB |
Chinese | 458 KB |
Turkish | 425 KB |
Approval
TÜV 21 ATEX 8643 X | 814 KB |
IECEx TUR 21.0012X | 340 KB |
EC declaration of conformity | 112 KB |
FM23US0051X | 939 KB |
FM23CA0037X | 974 KB |
JPEX | 244 KB |
CAD File
Manual
Product Catalog
Product Overview
Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
Products and Solutions for Efficient Automation | 2173 KB |
excom I/O system | 6454 KB |
Programming Software
Quick Start Guide
Mounting accessories
![]() |
BM-N
Dummy module for unused slots on the module rack, version N |
6884226 |
Connectivity accessories
![]() |
STB16-4RS/1.5-BK
16-pcs. set: 4-pin terminal block, screw clamps black |
9909624 |
![]() |
STB16-4RC/1.5-BK
16-pcs. set: 4-pin terminal block, cage clamps black |
9909625 |