Product FDNP-P0808H-TT
I/O Module for DeviceNet Fieldbus
8 digital PNP inputs
8 digital outputs 2 A
Order number: F0112- 8 digital pnp inputs
- and 8 digital outputs, 24 VDC 2 A
- Wire-break monitoring
- Short-circuit monitoring
- Channel-related diagnostics
- One channel per connector
- Separate actuator power supply
- Fibre-glass reinforced PA6 housing
- Vibration and shock-resistant
- Encapsulated module electronics
- Metal connector
- Protection class IP67
General data
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Customs tariff number | 85176200000 |
Country of origin | US |
Weight | 742 g |
Technical Data
Network protocol | DeviceNet |
Signal type | Digital input/output, Digital output, Digital input |
Connection technology signal | M12 |
Device type | Compact station, I/O Module |
Fieldbus transmission rate | 125/250/500 kbps |
Fieldbus connection technology | 2 × 7/8” |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |