Turck's compact Q150 UHF RFID reader with Ethernet interface is primarily used at single read points

Compact UHF RFID Reader with EtherCAT

0324 As the only reader worldwide with an integrated EtherCAT interface, the Q150 reduces hardware complexity, such as in logistics systems

Turck is presenting the Q150 UHF RFID reader with an integrated Ethernet interface. The IP67 reader communicates directly with PC or PLC systems in Industrial Ethernet networks with the four most important protocols without the need for an additional interface. The Q150-EC is the only reader with EtherCAT; the Q150-EN multi-protocol version works in Profinet, Ethernet/IP and Modbus TCP and requires no additional power supply thanks to Power over Ethernet (PoE). Integration in the control environment does not require the programming of a function block. Instead, the reader comes factory fitted with a U Interface as a simple data interface for easy use. RFID apps for visualization in the Turck Automation Suite (TAS) make it easier to select the optimum parameters. 

Your Benefits

  • High platform versatility: the Q150 can be used in networks with four different Ethernet protocols
  • Cost-effective, as no additional interface is required
  • Fast commissioning supported by visualization and simulation apps in TAS
  • Easy installation and wiring thanks to PoE (Q150-EN only)

Cost-effective solution for single read points

The Q150 is particularly suitable for applications where reliable identification is required at single read points. With a maximum output power of up to 500 mW, the reader is a cost-effective solution for short to medium ranges. The Q150 offers an additional antenna port for connecting external UHF RFID antennas – for example to establish a read range on both sides of a conveyor belt. 

Decentralized data pre-processing on board

Despite its compact design, the reader has computing power for read/write processes and for decentralized data pre-processing. The integrated antenna achieves a sensitivity of -80 dBm. Its polarization can be switched (RHCP, LHCP) to avoid possible null spots caused by reflections and other physical effects. The device can be used at ambient temperatures from -30 to +50 degrees Celsius. Following the EU variant, variants for North America and China will also be approved in the course of the year.


INDUSTRIES

  • Intralogistics
  • Automotive
  • Packaging
  • Food and beverage

KEY FUNCTIONS

  • Switchable antenna polarization
  • Two integrated Ethernet ports for direct connection to a higher-level control system 
  • Protection class IP67 
  • PoE (not for EtherCAT variant) 
  • Ambient temperature:  -30…+50 °C

RELATED CONTENT

Expert Talk: Q150 UHF Reader

In this Expert Talk, Technical Trainer Jörg Tauert and Hendrik Schnabel, Product Manager RFID Systems, talk about the functions and possible applications of the Q150 UHF reader. Learn more!


Walk & Talk: Q150 UHF Reader

Get an overview of features and benefits from our product expert


Whitepaper: Six Factors to Consider When Choosing the Appropriate RFID UHF Tag

What influence do material, design, temperature and other aspects of your application have on the choice of the right data carrier? Find the right RFID tag for your project with our whitepaper. 


Webinar: RFID Gates in Logistics

Many process and plant planners are aiming to achieve full transparency across entire value chains and supply chains. How can this goal of end-to-end recording be achieved without having to carry out manual steps? RFID gates may be the answer. Learn more in our recorded webinar!


Application: Car Body Identification in Automobile Production

End-to-end use of RFID for automobile identification. Learn more!


Flyer: Overview RFID UHF Readers

Get an overview of Turck's RFID UHF readers for different markets and applications


At a Glance: Modular Intralogistics with Decentralized Automation Solutions

IP67 solutions from Turck allow you to control intralogistics directly in the field and ensure that your plant remains ready for updates. Learn more!


At a Glance: Digitize your Flow of Goods with RFID Systems

Reliable processes in production and logistics


At a Glance: Track and Trace for Intralogistics

Sustainable Time and Cost Optimization for Production Logistics with RFID


Technology Page: For Those Who Want to Know More

Technical background information on RFID


PRODUCT DATA

All Details about the UHF Reader Q150

Approvals, data sheets, technical specifications, instructions, certificates,CAD data and more


DIGITAL SHOWCASE

Digital Innovation Park

Learn more about the latest automation trends in our digital showcase


Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top