Product  BWC-4MNFN3

Connection Accessories

Antenna Cable

Order number: 3077489

Alternative order number : 77489

    • N-male connector to N-female connector
    • Length 3 m
#

General data

EAN 662488774899
Customs tariff number 85442000900
Country of origin US
Weight 362.87 g

Technical Data

Device type Antenna cable
Antenna connection N-type male connector, N-type female connector
Cable length 3.0  m

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top