Product RI-08S6S-2F500-C 1M
Incremental Encoder
Industrial Line
Order number: 1544060- Synchro flange, Ø 36.8 mm
- Solid shaft, Ø 6 mm × 12.5 mm
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP65 on shaft side
- ‐20 …+70 °C (supply voltage > 15 VDC: max. +55 °C)
- Max. 6000 rpm
- 5…30 VDC
- Cable connection, 8-pin
- Push-pull, with inversion
- Pulse frequency max. 250 kHz
- 500 pulses per revolution

General data
| EAN | 4047101253535 |
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 90314990000 |
| Country of origin | DE |
| Weight | 162 g |
Technical Data
| Encoder line | Industrial-Line |
| Technology | Optical |
| Output type | Incremental |
| Shaft Type | Solid shaft |
| Shaft diameter D (mm) | 6 |
| Flange diameter | Ø 36.8 mm |
| Flange type | without fixing clamp |
| Resolution, incremental | 500 ppr |
| Operating voltage | 5…30 VDC |
| Output function | Push-Pull/HTL, invertable |
| Electrical connection | Cable |
| Housing material | Plastic |
| Ambient temperature | -20…+70 °C |
| Protection class housing | IP67 |
| Protection class shaft | IP65 |

