Product FEN20-4DIP-4DXP
Compact IP20 multiprotocol Ethernet I/O module
4 digital inputs, 4 universal digital channels
Order number: 6931090- FLC/ARGEE programmable
- EtherNet/IP slave
- Modbus TCP slave
- PROFINET slave
- 2 RJ45 ports for the Ethernet connection
- Integrated Ethernet switch
- 10/100 Mbps
- 4 digital inputs
- 4 universal digital channels, DI / DO
- 24 VDC, PNP
- Output current: 1.0 A
- Protection class IP20
![#](/repo/_db_20240621105556_/Graphics/Pic7/00478432_0.png)
General data
EAN | 4047101308662 |
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Customs tariff number | 85176200000 |
Country of origin | US |
Weight | 107 g |
Technical Data
Network protocol | Modbus TCP, PROFINET, EtherNet/IP |
Signal type | Digital input, Digital input/output, Digital output |
Connection technology signal | Screw terminal |
Device type | I/O Module, Compact station, Field Logic Controller (ARGEE) |
Ambient temperature | -40…+70 °C |
Protection class | IP20 |
Approvals | cULus |
Data Sheets
German | 414 KB |
English | 413 KB |
French | 415 KB |
Spanish | 405 KB |
Czech | 415 KB |
Dutch | 415 KB |
Romanian | 414 KB |
Russian | 325 KB |
Polish | 417 KB |
Chinese | 461 KB |
Turkish | 416 KB |
CAD File
Configuration File
Configuration Software
EPLAN Electric P8
General Catalog
Manual
Manufacturer's Declaration
Product Flyer
Programming Software
Technology Flyer
Mounting accessories
![]() |
FDN20-BKT-DIN
Mounting adapter for mounting of 8-channel Fxx20 modules on DIN rail (TS 35) |
Z0076 |