Product  TW-L81-49-P-B128 100PCS

HF Tag

Smart Label

Order number: 7030260
    • EEPROM, memory 128 byte
    • Not for direct mounting on metal
#

General data

EAN 4047101543452
eCl@ss-Code (V5.1.4): 27280401 -/- Identification RFID
Customs tariff number 85235110000
Country of origin MY
Weight 154 g

Technical Data

Technology HF RFID
Memory type EEPROM
Design Smart Label
Construction size 81 x 49 mm
Mounting Metal-free
Memory 128  Byte
Freely usable memory 112  Byte
Active area material paper
Temperature during read/write access -20…+70 °C
Temperature outside detection range -20…+70 °C
Protection class IP40

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top