Product BL20-PG-EN-V3
CODESYS 3 Programmable Gateway for the BL20 I/O System
Multiprotocol Ethernet Gateway for PROFINET, EtherNet/IP and Modbus TCP
Order number: 6827393- CODESYS V3 PLC Runtime
- CODESYS OPC UA server/client
- IIoT gateway for Turck Cloud
- PROFINET device
- EtherNet/IP device
- Modbus TCP master/slave
- Protection class IP20
- LEDs for display of PLC status, supply voltage, group and bus faults
- 2 × RJ45 Ethernet ports
- Switched or dual MAC mode
- 10 Mbps/100 Mbps

General data
EAN | 4047101350326 |
eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
Customs tariff number | 85371091990 |
Country of origin | DE |
Weight | 198 g |
Technical Data
Product series | BL20 |
Device type | Programmable gateway, Cloud Gateway |
Protection class | IP20 |
Interface | 2 × RJ45 |
Fieldbus master | Modbus TCP |
Fieldbus slave | PROFINET, Modbus TCP, EtherNet/IP |
Programming | CODESYS V3 |
Ambient temperature | -20…+60 °C |
General data
EAN | 4047101350326 |
eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
Customs tariff number | 85371091990 |
Country of origin | DE |
Weight | 198 g |
Technical Data
Network protocol | PROFINET, Modbus TCP, EtherNet/IP |
Device type | Programmable gateway, Cloud Gateway |
Fieldbus connection technology | RJ45 port |
Ambient temperature | -20…+60 °C |
Protection class | IP20 |
Data Sheets
German | 470 KB |
English | 469 KB |
French | 470 KB |
Spanish | 471 KB |
Czech | 471 KB |
Dutch | 469 KB |
Romanian | 470 KB |
Russian | 261 KB |
Polish | 472 KB |
Chinese | 548 KB |
Turkish | 471 KB |
Approval
FM07 ATEX 0040X | 739 KB |
IECEx FME 07.0004X | 251 KB |
FM Class 1 Div. 2 US | 178 KB |
FM Class 1 Div. 2 Canada | 179 KB |
EU Declaration of Conformity | 136 KB |
Configuration File
Configuration Software
Firmware
BL20-PG-EN-V3 Firmware v1.4.2.0 (for CODESYS Version v3.5.14.20 or Higher) | 21404 KB |
BL20 PG-EN-V3 Firmware v1.5.4.0 (for CODESYS Version v3.5.16.30 or Higher) | 23374 KB |
General Catalog
Manual
BL20 I/O modules | 56388 KB |
BL20/BL67 programmable Ethernet gateways for CODESYS 3 | 3006 KB |
PROFINET Controller/Device in CODESYS v3 | 2106 KB |
Manufacturer's Declaration
Product Flyer
Product Overview
Connectivity accessories — Network
![]() |
RJ45S-RJ45S-4422-2M | 6635218 |