Product TN-R42TC-EX
HF Read/Write Head
For Explosion Hazardous Areas
Order number: 100020166- Smooth barrel
- Ex e terminal chamber with tension springs
- Stainless steel housing V2A
- Front cap made of liquid crystal polymer
- Laser engraved label, permanently legible
- Powered and operated only via connection to BL ident interface module
- M12 × 1 connector, connection only via BL ident extension cable
- ATEX category II 2 G, Ex Zone 1
- ATEX category II 2 D, Ex Zone 21
![#](/repo/_db_20240621105556_/Graphics/Pic8/00472028_0.png)
General data
EAN | 4047101526417 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 84719000000 |
Country of origin | DE |
Weight | 573 g |
Technical Data
Technology | HF RFID |
Radio communication and protocol standards | ISO 15693, NFC Typ 5 |
Design | Smooth barrel |
Construction size | Ø 42 mm |
Mounting conditions | Non-flush |
Network protocol | Connection to RFID interface |
Ambient temperature | -20…+40 °C |
Protection class | IP67 |
Approvals | ATEX II 2 G, ATEX II 2 D |
Data Sheets
German | 1897 KB |
English | 1897 KB |
French | 1898 KB |
Czech | 1898 KB |
Dutch | 1897 KB |
Romanian | 1898 KB |
Russian | 1904 KB |
Polish | 1899 KB |
Chinese | 1988 KB |
Turkish | 1898 KB |
ATEX Approval
CAD File
Configuration Manual
Configuration Software
Firmware
Manufacturer's Declaration
Product Flyer
Quick Start Guide
Connectivity accessories
![]() |
CABLE-BLIDENT-2M/S2500
BL ident cable, standard version, 4-wire, shielded, cable length: 2 m, jacket material: PUR, yellow |
100019079 |
![]() |
RS4.5T-2/S2500
BL ident cable, M12 male connector, straight, cable length: 2 m, jacket material: PUR, yellow |
100028733 |