Product TBEN-L5-PLC-11
Compact PLC in IP67 design
CODESYS V3 with WebVisu license
Order number: 100000272- CODESYS V3 PLC Runtime
- CODESYS WebVisu license
- CODESYS OPC UA server/client
- IoT gateway for Turck Cloud
- PROFINET controller/device
- EtherNet/IP scanner/device
- EtherCAT master
- Modbus TCP master/slave
- Modbus RTU master/slave
- CANopen manager/device
- SAE J1939 manager
- Serial interfaces RS232/RS485
- Ethernet 2 × M12, 4-pin, D-coded
- Switched or dual MAC mode
- 10 Mbps/100 Mbps
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- ATEX zone 2/22
- CCC-Ex
- Eight universal digital I/O channels
- Sensor supply max. 2 A per port
- Input diagnostics per port
- Max. 2 A per output
- Output diagnostics per channel

General data
| EAN | 4047101436341 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digitales I/O Modul (Dezentrale Peripherie) |
| Customs tariff number | 85371091990 |
| Country of origin | DE |
| Weight | 643 g |
Technical Data
| Product series | TBEN-L |
| Device type | Control, Cloud Gateway |
| Protection class | IP65/IP67/IP69K |
| Fieldbus master | PROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939 |
| Fieldbus slave | PROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopen |
| Programming | CODESYS V3 |
| Ambient temperature | -40…+70 °C |
Data Sheets
| German | 589 KB |
| English | 587 KB |
| French | 589 KB |
| Spanish | 590 KB |
| Czech | 590 KB |
| Dutch | 589 KB |
| Romanian | 589 KB |
| Russian | 486 KB |
| Polish | 591 KB |
| Chinese | 670 KB |
| Turkish | 591 KB |
Approval
CAD File
Configuration File
Configuration Software
| CODESYS installer setup | 174582 KB |
| CODESYS software 3.5.18.3 | 1465476 KB |
| CODESYS software 3.5.16.3 | 1344878 KB |
| Turck Automation Suite TAS | |
Firmware
| TBEN-Lx-PLC firmware version 1.7.2.0 (for CODESYS version 3.5.21.10 or later) | 35709 KB |
| TBEN-Lx-PLC firmware version 1.6.20.0 (for CODESYS version 3.5.18.30 or later) | 31584 KB |
Manual
Manufacturer's Declaration
| EU and UK Declaration of Conformity | 242 KB |
| EU and UK Declaration of Conformity According to ATEX | 120 KB |
Product Flyer
Quick Start Guide
Mounting accessories
|
TBXX-L-SERVICE-WINDOW-02-5pcs
High PA6 service window for TBxx-L |
100028429 |
Connectivity accessories — Power supply
|
RKM52-2-RSM52
Power supply cable, 7/8″ female connector, straight, 4-pin + PE to 7/8″ male connector, straight, 4-pin + PE, cable length: 2 m, jacket material: PUR, gray |
6914150 |
|
WKM52-2-WSM52
Power supply cable, 7/8″ female connector, angled, 4-pin + PE to 7/8″ male connector, angled, 4-pin + PE, cable length: 2 m, jacket material: PUR, gray |
6604801 |
|
RSM RKM 50-2M
Actuator and sensor cordset, extension cable, 7/8″ male connector, straight, 5-pin, 7/8″ male connector, straight, 4-pin, cable length 2 m, cable jacket PVC, yellow, other cable lengths and versions available, see www.turck.com |
U2282-0 |
Connectivity accessories — I/O
|
RKC4T-2-RSC4T/TXL
Extension cable, M12 female connector, straight, 3-pin to M12 male connector, straight, 3-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625604 |
|
WKC4T-2-RSC4T/TXL
Extension cable, M12 female connector, angled, 3-pin to M12 male connector, straight, 3-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625636 |
|
RKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625608 |
|
WKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, angled, 4-pin to M12 male connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625640 |
|
WKC4.5T-2-RSC4.5T/TXL
Extension cable, M12 female connector, angled, 5-pin to M12 male connector, straight, 5-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625644 |
|
RKC4.5T-2-RSC4.5T/TXL
Extension cable, M12 female connector, straight, 5-pin to M12 male connector, straight, 5-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625612 |
|
VBRS4.4-2RKC4T-1/1/TXL
2-port junction systems — Y-splitter with cable, M12 male connector, straight, 4-pin — 2 × M12 female connector, straight, 3-pin, cable length: 1 m, jacket material: PUR, black |
6628112 |
|
RK 4.4T-2-RS 4.4T
Actuator and sensor cordset, extension cable, M12 female connector, straight, 4-pin, M12 male connector, straight, 4-pin, IP68, IP69K, cable length: 2 m, cable jacket PVC, gray, other cable lengths and versions available, see www.turck.com |
U2445 |
|
RK 4.5T-2-RS 4.5T
Actuator and sensor cordset, extension cable, M12 female connector, straight, 5-pin, M12 male connector, straight, 5-pin, IP68, IP69K, cable length: 2 m, cable jacket PVC, gray, other cable lengths and versions available, see www.turck.com |
U2187-1 |
Connectivity accessories — Network
|
RSSD-RJ45S-4422-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635170 |
|
RSSD-RJ45S-4422-7M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635579 |
|
RSSD-RJ45S-4422-8M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635538 |
|
RSSD-RSSD-4422-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M12 male connector, D-coded, straight, cable length: 2 m, jacket material: PUR, green |
6635150 |
|
RSSD RSSD 441-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M12 male connector, D-coded, straight, cable length: 2 m, jacket material: TPE, turquoise |
U-02482 |
|
RSSD RJ45 441-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: TPE, turquoise |
U-08880 |

