Product FOC12EX-2G
excom I/O System
RS485-IS — Fiber Optic Media Converter for Zone 1
Order number: 100000552- Media converter for Profibus-DP, Modbus RTU and byte-oriented serial data telegrams
- Automatic detection of the transmission rate
- Transmission length up to 2.5 km
- Fiber optic ring-capable
- Wire break monitoring
- Intrinsically safe fiber optic interface
- RS485-IS interface
- Mounting in zone 1 possible

General data
EAN | 4047101439762 |
eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
Customs tariff number | 85176200000 |
Country of origin | DE |
Weight | 674 g |
Technical Data
Network protocol | PROFIBUS-DP |
Connection technology signal | D-Sub |
Device type | Fiber optic media converter |
Ambient temperature | -40…+70 °C |
Protection class | IP20 |
Approvals | ATEX, cFMus, cFM, IECEx, KOSHA, UKCA, CE |
Data Sheets
German | 386 KB |
English | 385 KB |
French | 388 KB |
Spanish | 388 KB |
Czech | 386 KB |
Dutch | 386 KB |
Romanian | 386 KB |
Russian | 408 KB |
Polish | 387 KB |
Chinese | 455 KB |
Turkish | 386 KB |
Approval
Manual
Product Catalog
Product Overview
Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
Products and Solutions for Efficient Automation | 2173 KB |
excom I/O system | 6454 KB |