Product FOCEN11Ex-2G
excom I/O System
IS-100BASE-TX — Fiber-Optic Ethernet Media Converter for Zone 1
Order number: 100000555- Ethernet media converter
- Support for Ethernet protocols Modbus TCP, EtherNet/IP and PROFINET
- Transmission length up to 2.5 km
- Intrinsically safe RJ45 interface (IS-100BASE-TX)
- 1-port switch, 10/100 Mbps
- Intrinsically safe fiber-optic interface
- Mounting in zones 1 and 2 and in non-Ex areas

General data
EAN | 4047101439793 |
eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
Customs tariff number | 85176200000 |
Country of origin | DE |
Weight | 710 g |
Technical Data
Network protocol | EtherNet/IP, PROFINET, Modbus TCP |
Connection technology signal | RJ45 |
Device type | Fiber optic media converter |
Ambient temperature | -40…+70 °C |
Protection class | IP20 |
Approvals | ATEX, IECEx |
Data Sheets
Approval
Configuration Software
Product Overview
Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
Products and Solutions for Efficient Automation | 2173 KB |
excom I/O system | 6454 KB |