Product  TN-UHF-Q300-EU-CDS

UHF Reader

Order number: 100000895
    • Integrated web server with reader parameterization
    • Web-based UHF RFID test tool for easy air interface evaluation
    • Resistant to UV radiation
    • 4 connections for passive UHF RFID antennas
    • 4 configurable digital channels as PNP inputs and/or outputs with 0.5 A per channel
    • Programmable according to IEC 61131-3 with CODESYS V3
    • Codesys V3 PLC Runtime
    • CODESYS OPC-UA server
    • PROFINET device, EtherNet/IP device or Modbus TCP master/slave
    • "U" data interface for convenient use of the RFID functionality
    • Close-to-control integration in PLC systems without the use of a special function module
    • LEDs and diagnostics
    • Device only suitable for operation in the European Union (EU), Great Britain (GBR), India (IND), Türkiye (TUR) and South Africa (ZAF) at 865…868 MHz
#

General data

EAN 4047101445077
eCl@ss-Code (V5.1.4): 27280401 -/- Identification RFID
Customs tariff number 84719000000
Country of origin DE
Weight 3564 g

Technical Data

Technology UHF RFID
Region (UHF) Europe, India, Turkey, South Africa (865…868 MHz)
Radio communication and protocol standards ISO 18000-63, EPCglobal Gen 2
Design Rectangular
Construction size 300 x 300 x 61.7 mm, Q300
Mounting conditions Non-flush
Network protocol PROFINET, Modbus TCP, EtherNet/IP, TCP/IP
Housing material Aluminium, AL, Silver
Ambient temperature -20…+50 °C
Protection class IP67

Connectivity accessories

100028191
100028192
100028193
100028194
100028195
100028196
100028197
6635150
6625616

Functional accessories

100028595
100028594
100028599
100047592
100047588

Connectivity accessories — Network

6635170
6635579
6635538

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top