Product  RU50U-S18-AN8X-H1141

Ultrasonic Sensor

Diffuse Mode Sensor

Order number: 100000983
    • Smooth sonic transducer face
    • Cylindrical housing S18, potted
    • Connection via M12 × 1 male connector
    • Teach range adjustable via adapter
    • Temperature compensation
    • Blind zone: 5 cm
    • Range: 50 cm
    • Aperture angle of sonic cone: ±20 °
    • NPN switching output, NO contact
    • Switching range adjustable
#

Mounting accessories

6901320
6945004
A3501-29

Connectivity accessories

6625016
6625028

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top