Product VB2-SP1
Accessories
Teach Adapter
For Weld Nut Sensors
Order number: A3501-29- M12 Anschlusssteckverbinder
General data
EAN | 4047101059359 |
eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
Customs tariff number | 85444290900 |
Country of origin | MX |
Weight | 68.04 g |
Technical Data
Accessory type | Teach adapter |
For use with | Weld nut sensors |
Cable length | 0.20 m |
Housing material | Plastic |
Protection class | IP40 |