Product EG-VA655526/112-0212/2GD60
excom I/O System
System Enclosure 650 x 550 x 260
Order number: 100003098- Stainless steel quality 1.4404 (AISI 316L)
- With inspection window
- Receptacle plate equipped with plastic cable glands (4 × M25 power supply, 4 × M20 Ex i bus, 96 × M20 Ex i I/O signals) and 1 × M20 breather/drainer
- Additional installation of the MT-PPS ballast subrack; 2 × fiber optic coupler OC11Ex/2G.2 incl. wiring of the RS485IS connections with D9T-RS485IS; Ex e terminals (2 × UT10, 2 × UT10-BU, 2 × UT10-PE) for connecting the supply voltage
- Stainless steel housing with built-in module rack MT16-2G.1
General data
EAN | 4047101475029 |
eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
Customs tariff number | 85371098990 |
Country of origin | DE |
Weight | 3460 g |
Technical Data
Product series | excom |
Device type | Housing |
Construction size | 550 x 650 x 260 mm |
Module rack | MT16-2G.1 |
Input voltage | 115/230 VAC |
Coupler/converter/switch | Fiber optic coupler |
Protection class | IP66 |
Installation area | zone 1 |
Data Sheets
German | 491 KB |
English | 489 KB |
French | 490 KB |
Spanish | 492 KB |
Czech | 492 KB |
Dutch | 488 KB |
Romanian | 490 KB |
Russian | 512 KB |
Polish | 493 KB |
Chinese | 522 KB |
Turkish | 492 KB |
Approval
PTB 16 ATEX 2006 | 5956 KB |
IECEx PTB 16.0020 | 223 KB |
EC declaration of conformity | 1185 KB |
CCC-2020322310002857 | 985 KB |
Calculation Tool
EPLAN
Product Overview
Quick Start Guide
Mounting accessories
VSTS22
Socket spanner for cable glands, SW22 |
6884043 | |
VSTS24
Socket spanner for cable glands, SW24 |
6900462 | |
VSTS27
Socket spanner for cable glands, SW27 |
6884073 | |
ELST-M20EX
Pressure compensation element (plastic), prevents condensation inside the housing |
6884033 | |
SK8
Shield terminal for shielding bus bars, PU 10 pieces |
6900360 |
Connectivity accessories
D9T-RS485IS /6ES7972-0DA60-0XA0
PROFIBUS bus connector for RS485-IS, Fast Connect, only for use with IS devices! |
6890944 |