Product TBEN-LL-8IOL
Compact multiprotocol I/O module for Ethernet
8 IO-Link Master Channels
4 Universal Digital PNP Channels, 2 A, Channel Diagnostics
Order number: 100003910- PROFINET device, EtherNet/IP device or Modbus TCP slave
- Integrated Ethernet switch
- Supports 10 Mbps/100 Mbps
- 2 × M12, 4-pin, D-coded, Ethernet fieldbus connection
- PROFINET S2 system redundancy
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- M12, 5-pin, L-coded male connector for power supply
- Galvanically isolated voltage groups support passive safety
- ATEX Zone 2/22
- M12 ports for IO-Link master, 5-pin
- IO-Link master port class A and port class B
- IO-Link Protocol 1.1
- Programmable ARGEE
![#](/repo/_db_20240621105556_/Graphics/Pic7/00446131_0.png)
General data
EAN | 4047101667905 |
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Customs tariff number | 85176200000 |
Country of origin | DE |
Weight | 582 g |
Technical Data
Network protocol | Modbus TCP, EtherNet/IP, PROFINET |
Signal type | IO-Link, Digital output, Digital input/output, Digital input |
Connection technology signal | M12 |
Device type | I/O Module, Compact station, Field Logic Controller (ARGEE) |
Fieldbus transmission rate | 10/100 Mbps |
Fieldbus connection technology | 2 × M12, 4-pin, D-coded |
Ambient temperature | -40…+70 °C |
Protection class | IP65/IP67/IP69K |
Approvals | cULus |
Data Sheets
German | 400 KB |
English | 399 KB |
French | 400 KB |
Spanish | 401 KB |
Czech | 402 KB |
Dutch | 399 KB |
Romanian | 400 KB |
Russian | 288 KB |
Polish | 402 KB |
Chinese | 490 KB |
Turkish | 401 KB |
Approval
Configuration File
EDS Files and Catalog Files | 8178 KB |
GSDML Files | 2119 KB |
IO-Link AOIs Configuration and Integration Tool | 2564 KB |
Configuration Software
EPLAN Electric P8
General Catalog
Instructions for Use
Manual
Manufacturer's Declaration
Product Flyer
Product Overview
Quick Start Guide
Technology Flyer
Connectivity accessories
![]() |
VS-M12-PWR
Blanking plug for M12 female connectors |
100034822 |
Connectivity accessories — Power supply
![]() |
RKP56PLB-2-RSP56PLB/TXG
Extension cable, M12 female connector, straight, 4-pin + FE, L-coded; M12 male connector, straight, 4-pin + FE, L-coded; cable length: 2 m, jacket material: PVC, gray |
100003327 |
![]() |
RKP56PLA-2-RSP56PLA/TXG | 100038722 |
![]() |
RSP56PLB-2/TXG
Connection cable, M12 male connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, gray |
100018910 |
![]() |
RSP56PLA-2/TXG | 100038699 |
![]() |
RKP56PLB-2/TXG
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, gray |
100006303 |
![]() |
RKP56PLA-2/TXG | 100038706 |
Connectivity accessories — I/O
![]() |
RKC4T-2-RSC4T/TXL
Extension cable, M12 female connector, straight, 3-pin to M12 male connector, straight, 3-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625604 |
![]() |
WKC4T-2-RSC4T/TXL
Extension cable, M12 female connector, angled, 3-pin to M12 male connector, straight, 3-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625636 |
![]() |
RKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625608 |
![]() |
WKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, angled, 4-pin to M12 male connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625640 |
![]() |
WKC4.5T-2-RSC4.5T/TXL
Extension cable, M12 female connector, angled, 5-pin to M12 male connector, straight, 5-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625644 |
![]() |
RKC4.5T-2-RSC4.5T/TXL
Extension cable, M12 female connector, straight, 5-pin to M12 male connector, straight, 5-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625612 |
![]() |
VBRS4.4-2RKC4T-1/1/TXL
2-port junction systems — Y-splitter with cable, M12 male connector, straight, 4-pin — 2 × M12 female connector, straight, 3-pin, cable length: 1 m, jacket material: PUR, black |
6628112 |
![]() |
RK 4.4T-2-RS 4.4T
Actuator and sensor cordset, extension cable, M12 female connector, straight, 4-pin, M12 male connector, straight, 4-pin, IP68, IP69K, cable length: 2 m, cable jacket PVC, gray, other cable lengths and versions available, see www.turck.com |
U2445 |
![]() |
RK 4.5T-2-RS 4.5T
Actuator and sensor cordset, extension cable, M12 female connector, straight, 5-pin, M12 male connector, straight, 5-pin, IP68, IP69K, cable length: 2 m, cable jacket PVC, gray, other cable lengths and versions available, see www.turck.com |
U2187-1 |
Connectivity accessories — Network
![]() |
RSSD-RJ45S-4422-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635170 |
![]() |
RSSD-RSSD-4422-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M12 male connector, D-coded, straight, cable length: 2 m, jacket material: PUR, green |
6635150 |