Product TN-R42TC-EX
HF Read/Write Head
For Explosion Hazardous Areas
Order number: 100020166- Smooth barrel
- Ex e terminal chamber with tension springs
- Housing made of V2A stainless steel
- Front cap made of liquid crystal polymer
- Laser-engraved label, permanently legible
- Plastic front cap (active face) must be free of metal (non-flush mounting)
- Powered and operated only via connection to BL ident interface module
- Electrical connection only via BL ident extension cable
- ATEX category II 2 G, Ex Zone 1
- ATEX category II 2 D, Ex Zone 21

General data
| EAN | 4047101526417 | 
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID | 
| Customs tariff number | 84719000000 | 
| Country of origin | DE | 
| Weight | 573 g | 
Technical Data
| Technology | HF RFID | 
| Radio communication and protocol standards | ISO 15693, NFC Typ 5 | 
| Design | Smooth barrel | 
| Construction size | Ø 42 mm | 
| Mounting conditions | Non-flush | 
| Network protocol | Connection to RFID interface | 
| Ambient temperature | -20…+40 °C | 
| Protection class | IP67 | 
| Approvals | ATEX II 2 G, ATEX II 2 D | 
Data Sheets
| German | 1897 KB | 
| English | 1897 KB | 
| French | 1898 KB | 
| Czech | 1898 KB | 
| Dutch | 1897 KB | 
| Romanian | 1898 KB | 
| Russian | 1904 KB | 
| Polish | 1899 KB | 
| Chinese | 1988 KB | 
| Turkish | 1898 KB | 
ATEX Approval
CAD File
Configuration Manual
Configuration Software
Firmware
Manufacturer's Declaration
Product Flyer
Quick Start Guide
Connectivity accessories
|   | CABLE-BLIDENT-2M/S2500 BL ident cable, standard version, 4-wire, shielded, cable length: 2 m, jacket material: PUR, yellow | 100019079 | 
|   | RS4.5T-2/S2500 BL ident cable, M12 male connector, straight, cable length: 2 m, jacket material: PUR, yellow | 100028733 | 


 
										 
					
				 
					
				 
					
				