Product ZS2020-4308
piconet Accessories
With 7/8” Connector for Supply Cable, 8-port
Order number: 121173- Housing material: Nylon (PA6 GF30)
- Housing color: black
- Protection class IP67
- RoHS-compliant
- I/O port (pinout): 4-pin
- LED (PNP circuit)

General data
EAN | 4047101663549 |
eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 140 g |
Technical Data
Application | Signal |
Number of pins | 4 |
Number of Pins | 5 |
Voltage | 24 V |
Connectivity accessories
![]() |
RSM 40 RKM 50-1M/BL67
Power cable, 7/8″ male connector, 4-pin to 7/8″ female connector, 5-pin; cable length: 1 m |
U-47831 |
![]() |
RSM 40 RKM 50-2M/BL67
Power cable, 7/8″ male connector, straight, 4-pin to 7/8″ female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, yellow |
U-19553 |
![]() |
RKM52-2M
Power supply cable, 7/8″ female connector, straight, 4-pin + PE, cable length: 2 m, jacket material: PUR, gray |
6604711 |
![]() |
PSG4M-2/TXL
Connection cable, M8 male connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625565 |
![]() |
RSM-2RKM50
Power supply T-splitter, 1 x 7/8” male, 2 x 7/8” female, 5-pin, ampacity: 9 A, Rated voltage: 250 V, Temperature: -40 °C …+80 °C, wired in parallel |
6914950 |