Product  RSM-2RKM50

2-Way Splitter

T-Splitter without Cable

Order number: 6914950
    • 7/8" T-splitter
    • 5-pin
    • 1x male connector
    • 2x female connector
#

General data

EAN 4047106116705
eCl@ss-Code (V5.1.4): 27250316 -/- Passive sensor/actuator junction
Customs tariff number 85366990990
Country of origin DE
Weight 115 g

Technical Data

Network protocol DeviceNet, CANopen
Device type T-splitter
Ambient temperature -40…+80 °C
Protection class IP67

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top