Product RSM 40 RKM 50-2M/BL67
Industrial Power Cable
Extension Cable
Order number: U-19553- 7/8″ male connector, straight, 4-pin
- 7/8″ female connector, straight, 5-pin
- 7/8" female, straight
- Jacket material: PVC
- Jacket color: yellow
- Protection class IP67
- Cable length: 2.0 m
General data
EAN | 4047101324518 |
eCl@ss-Code (V5.1.4): | 27069090 -/- Cable, line (misc., not classified) [BAB084001] |
Customs tariff number | 85444290900 |
Country of origin | MX |
Weight | 258 g |
Technical Data
Application | Power |
Design | Extension Cable |
Connector A | Male, 7/8″-16 UN, Straight |
Number of Pins | 4 |
Connector body | Plastic, TPU, Yellow |
Coupling nut/screw | Brass, CuZn, Nickel-plated |
Connector B | Female, 7/8″-16 UN, Straight |
Number of pins | 5 |
Connector body | Plastic, TPU, Yellow |
Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 9 A |
Cable length | 2.0 m |
Cable jacket | PVC, Yellow |
Number of Conductors | 4 |
Protection class | IP67 |
Approvals | CE, RoHS, UL Listed, UL 2238 |