Product TL50HRAQ
LED Display
Monochrome Multifunction Beeper
Order number: 3014583Alternative order number : 14583
- Plastic housing, black
- EMI and RFI immune
- Protection class IP50
- M12 x 1 male
- Monochrome: Red (COL 1)
- Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN
- Beeper max. 92 dB
General data
EAN | 662488145835 |
eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
Customs tariff number | 85318070000 |
Country of origin | US |
Weight | 165 g |
Technical Data
Function | Tower light |
Light type | Red |
Number of colors/segments | 1 |
Acoustic signal | Continuous tone |
Volume | 92 dB |
Dimmable | No |
Cascadable | No |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, ABS, Black |
Window material | Polycarbonate, diffuse |
Ambient temperature | -20…+50 °C |
Protection class | IP50 |
Mounting accessories
SMB30A
Mounting bracket, rectangular, stainless steel, for sensors with 30mm thread |
3032723 | |
SMB30SC
Mounting bracket, PBT black, for sensors with 30 mm thread, rotatable |
3052521 |
Connectivity accessories
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 | |
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |