Product SLSP14-450Q88
Light Screen for Machine Safety Applications
Emitter/Receiver Pair
Order number: 3072381Alternative order number : 72381
- Emitter with M12 × 1 male connector, 8-pin
- Receiver with M12 × 1 male connector, 8-pin
- Blanking function
- Protection class IP65
- Adjustments via DIP switch
- Operating voltage 24 VDC ± 15 %
- Resolution 14 mm
- Scan field 450 mm
- All devices incl. two EZA-MBK-11 mounting brackets; devices with a length of 900 mm or more additionally incl. one EZA-MBK-12
- Personnel safety category 4, PL e acc. to EN ISO 13849‐1:2008
- Type 4 acc. to IEC 61496‐1,‐2
- SIL 3 to IEC 61508
General data
EAN | 662488723811 |
eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
Customs tariff number | 85365019900 |
Country of origin | MX |
Weight | 4700 g |
Technical Data
Function | Light screen |
Design | Rectangular |
Scan field | 450 mm |
Range | 100…6000 mm |
Optical resolution | 14 mm |
Number of beams | 60 |
Light type | IR |
Cascadable | No |
With muting function | no |
Start/Restart interlock | Adjustable |
Operating voltage | 20…28 VDC |
Output function | 2 x NC contact, 2 × PNP |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, AL, Yellow polyester |
Ambient temperature | 0…+50 °C |
Protection class | IP65 |
Connectivity accessories
DEE2R-875D
Connection cable, PVC, yellow, cable length: 22.9 m, female connector, M12 × 1, 8-pin, on male connector, M12 × 1, 8-pin |
3072210 |