Product AG4-4E
Safety Laser Scanner
Stand-Alone Device
Up to 8 Protective Fields, Max. 4 m
Order number: 3082137Alternative order number : 82137
- Parametrized via software
- Angular range max. 190°
- Angular resolution 0.36°
- Electrical connection via SUB‐D15 connector
- Connection cable AG4‐CPD15 (not incl. in delivery)
- 8 protective fields adjustable
- Laser class 1 acc.to EN 60825-1
- Resolution 30 mm at a distance of 1600 mm
- Resolution 70 mm at a distance of 4000 mm
- Minimum radiance factor 1.8% in protective field
- Protective field 0.2 … 4 m
- Warning field 0.2…15 m
- Scan field 0…50 m
- Minimum radiance factor 20% in warning field
- Operating voltage 17…28 VDC
- Protection class IP65
- Personnel safety category PLd acc. to ISO 13849-1
- Category 3 acc. to EN 945-1, type 3 (IEC 61496)
- SIL 2 to IEC 61508

General data
EAN | 662488821371 |
eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
Customs tariff number | 85437090990 |
Country of origin | DE |
Weight | 2711 g |
Technical Data
Function | Laser scanner |
Design | Rectangular |
Construction size | 135 x 140 x 148 mm, AG4 |
Range | 200…4000 mm |
Optical resolution | 30 mm |
Light type | IR |
Laser class | 1 |
Operating voltage | 17…28 VDC |
Output function | 2 x NC contact, 2 × PNP |
Electrical connection | Connector |
Housing material | Metal, AL |
Ambient temperature | 0…+50 °C |
Protection class | IP65 |
Special features | Laser |
Functional accessories
![]() |
UM-FA-11A
Safety module, 3 NC outputs, 1 NO auxiliary output, 7 A max., 25 ms response time |
3081228 |
![]() |
MMD-TA-12B
Muting module, 2 PNP OSSD outputs, 1 PNP auxiliary output, 0.5 A output current, 10 ms response time |
3075091 |