Product K50FLGRYBWPQP8
LED Display
Beacon
Order number: 3083454Alternative order number : 83454
- LED all-round visible
- Flat mounting
- Individually controllable
- Protection classes IP67/IP69K
- Multicolor: Green (COL 1) / Red (COL 2) / Yellow (COL 3) / Blue (COL 4) / White (COL 5)
- Cable with male end M12 x 1, 5-pin
- Operating voltage 18…30 VDC
General data
EAN | 662488834548 |
eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
Customs tariff number | 85318070000 |
Country of origin | US |
Weight | 160 g |
Technical Data
Function | Spotlight |
Light type | Green, Red, Yellow, Blue, White |
Number of colors/segments | 5 |
Dimmable | No |
Cascadable | No |
Electrical connection | Cable with connector, M12 × 1 |
Cable length | 0.150 m |
Housing material | Plastic, PC, Black |
Window material | Polycarbonate, diffuse |
Ambient temperature | -40…+50 °C |
Protection class | IP67/IP69 |