Product WLB92X1100PWMQ
Work Light
Linear Light
Order number: 3093282Alternative order number : 93282
- Light beam: 1100 mm
- Operating voltage: 24 VDC (±10%)
- Protection class: IP50
- Color: White
- M12 x 1 male
- External PWM signal for continuous dimming of the light output (0% - 100%) required
General data
EAN | 662488932824 |
eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
Customs tariff number | 94054239900 |
Country of origin | MX |
Weight | 4665 g |
Technical Data
Function | Linear light |
Light type | White |
Number of colors/segments | 1 |
Dimmable | PWM |
Cascadable | No |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, AL, Anodized |
Window material | Polycarbonate, diffuse |
Ambient temperature | -40…+70 °C |
Protection class | IP40 |
Mounting accessories
LMBWLB92
Snap bracket for WLB92 work light, included in the WLB92 scope of delivery |
3093567 | |
LMBWLB92S
Mounting bracket for front side mounting of the WLB92 |
3093570 |
Connectivity accessories
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 | |
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |
Functional accessories
BL20-PG-EN-V3
CODESYS 3 programmable gateway for connecting BL20 I/Os to PROFINET, EtherNet/IP and Modbus TCP master |
6827393 | |
BL20-E-2CNT-2PWM
2 counters 200kHz, 2 PWM 20kHz |
6827341 |