Product  K50L2RGBKQ

LED Display

Beacon

Order number: 3802158

Alternative order number : 802158

    • All-round LED display
    • Individually controllable
    • Mechanical screw-in thread M30 x 1.5
    • Protection classes IP67/IP69K
    • Up to 12 predefined colors or millions of customized colors can be displayed
    • Flashing function, alternation, two-colored displays and intensity check
    • Male M12x1
    • Operating voltage 18…30 VDC
#

General data

EAN 662488015008
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 145.15 g

Technical Data

Function Spotlight
Light type RGB
Dimmable Programmable
Cascadable No
Output function NO contact, Potential-free
Communication protocol IO-Link
Electrical connection Connector, M12 × 1
Housing material Plastic, PC, Black
Window material Polycarbonate, diffuse
Ambient temperature -40…+50 °C
Protection class IP66/IP67/IP69

Mounting accessories

3032723
3052521

Connectivity accessories

6625013
6625025
6625016
6625028

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top