Product BLCEN-2M12MT-2RFID-A
BL Compact Fieldbus Station for PROFINET
Interface for Connection of 2 BL ident® Read/Write Heads (HF/UHF)
Order number: 6811484- On-Machine™ compact fieldbus I/O blocks
- PROFINET slave
- Integrated Ethernet switch
- 10 Mbps/100 Mbps supported
- Two 4-pin, D-coded M12 connectors for fieldbus connection
- 2 rotary coding switches for node-address
- IP 69K
- M12 I/O ports
- LEDs indicating status and diagnostics
- Electronics galvanically isolated from the field level via optocouplers
- Extended RFID interface
- Control with the Proxy Ident Function Block
- Connection of 2 BL ident read/write heads
- Max. cable length 50 m

General data
EAN | 4047101297096 |
eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
Customs tariff number | 85176200000 |
Weight | 478 g |
Technical Data
Network protocol | Modbus TCP, EtherNet/IP, PROFINET |
Ambient temperature | -40…+70 °C |
Protection class | IP67/IP69K |
Data Sheets
German | 486 KB |
English | 486 KB |
French | 488 KB |
Spanish | 490 KB |
Czech | 488 KB |
Dutch | 486 KB |
Romanian | 487 KB |
Russian | 327 KB |
Polish | 487 KB |
Chinese | 563 KB |
Turkish | 487 KB |
CAD File
CAD STP File
Configuration File
Configuration Manual
Configuration Software
General Catalog
Manual
ARGEE Programing Manual | 7046 KB |
Commissioning in EtherNet/IP™ | 3442 KB |
Commissioning in Modbus TCP | 13889 KB |
Commissioning in PROFINET | 3706 KB |
Product Flyer
Programming Software
Connectivity accessories — Network
![]() |
RSSD RSSD 441-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M12 male connector, D-coded, straight, cable length: 2 m, jacket material: TPE, turquoise |
U-02482 |
![]() |
RSSD RJ45 441-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: TPE, turquoise |
U-08880 |