Product BL67-1RS232
BL67 electronic module
RS232 Interface
Order number: 6827181- Independent of the fieldbus and connection technology used
- Protection class IP67
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- Transmission of serial data via RS232 interface
- Connection of different devices, such as printers, scanners or bar code readers
General data
EAN | 4047101109085 |
eCl@ss-Code (V5.1.4): | 27250307 -/- Technology module (periphery) |
Customs tariff number | 85389091890 |
Country of origin | DE |
Weight | 52 g |
Technical Data
Signal type | RS232 |
Connection technology signal | M12, M23 |
Device type | I/O Module |
Ambient temperature | -40…+70 °C |
Protection class | IP67 |
Approvals | cULus |
Data Sheets
German | 335 KB |
English | 333 KB |
French | 335 KB |
Spanish | 335 KB |
Czech | 335 KB |
Dutch | 334 KB |
Romanian | 334 KB |
Russian | 347 KB |
Polish | 336 KB |
Chinese | 407 KB |
Turkish | 335 KB |
CAD File
General Catalog
Manual
Manufacturer's Declaration
Product Overview
Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
Products and Solutions for Efficient Automation | 2173 KB |