Product BL67-1SSI
BL67 electronic module
Connection of SSI Encoders
Order number: 6827191- Independent of the fieldbus and connection technology used
- Protection class IP67
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- Connection of SSI encoder
- Transmission rate, max. 1Mbps

General data
| EAN | 4047101109184 |
| eCl@ss-Code (V5.1.4): | 27250307 -/- Technology module (periphery) |
| Customs tariff number | 85389091890 |
| Country of origin | DE |
| Weight | 54 g |
Technical Data
| Signal type | SSI |
| Connection technology signal | M12, M23 |
| Device type | I/O Module |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Approvals | cULus |
Data Sheets
| German | 337 KB |
| English | 335 KB |
| French | 336 KB |
| Spanish | 336 KB |
| Czech | 336 KB |
| Dutch | 335 KB |
| Romanian | 335 KB |
| Russian | 348 KB |
| Polish | 338 KB |
| Chinese | 406 KB |
| Turkish | 336 KB |
General Catalog
Manual
Manufacturer's Declaration
Product Overview
| Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
| Products and Solutions for Efficient Automation | 2173 KB |

