Product PPSA115EX
excom I/O System
Converter, 115 VAC
Order number: 6900294- AC/DC converter for DC supply of DC power supply module

General data
EAN | 4047101112542 |
eCl@ss-Code (V5.1.4): | 27250311 -/- Power supply (decentralized periphery) |
Customs tariff number | 85044083900 |
Country of origin | DE |
Weight | 1975 g |
Technical Data
Network protocol | PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET |
Signal type | Power supply |
Connection technology signal | Screw terminal, Cage clamp terminal |
Device type | Power Supplies |
Ambient temperature | -20…+70 °C |
Protection class | IP50 |
Approvals | ATEX, cFMus, cFM, IECEx, CCC, INMETRO, KOSHA, EAC Ex, DNV GL, BV, LR, KR, CE |
Data Sheets
German | 339 KB |
English | 338 KB |
French | 339 KB |
Spanish | 339 KB |
Czech | 339 KB |
Dutch | 338 KB |
Romanian | 338 KB |
Russian | 354 KB |
Polish | 339 KB |
Chinese | 372 KB |
Turkish | 338 KB |
Approval
Manual
Product Catalog
Product Overview
Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
Products and Solutions for Efficient Automation | 2173 KB |
excom I/O system | 6454 KB |