Product  FEN20-4DIP-4DXP

Compact IP20 multiprotocol Ethernet I/O module

4 digital inputs, 4 universal digital channels

Order number: 6931090
    • FLC/ARGEE programmable
    • EtherNet/IP slave
    • Modbus TCP slave
    • PROFINET slave
    • 2 RJ45 ports for the Ethernet connection
    • Integrated Ethernet switch
    • 10/100 Mbps
    • 4 digital inputs
    • 4 universal digital channels, DI / DO
    • 24 VDC, PNP
    • Output current: 1.0 A
    • Protection class IP20
#

General data

EAN 4047101308662
eCl@ss-Code (V5.1.4): 27250302 -/- Digital I/O module (periphery)
Customs tariff number 85176200000
Country of origin US
Weight 107 g

Technical Data

Network protocol Modbus TCP, PROFINET, EtherNet/IP
Signal type Digital input, Digital input/output, Digital output
Connection technology signal Screw terminal
Device type I/O Module, Compact station, Field Logic Controller (ARGEE)
Ambient temperature -40…+70 °C
Protection class IP20
Approvals cULus

Mounting accessories

Z0076

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top