Product TB-M18-H1147
HF Read/Write Head
Order number: 7030001- Threaded barrel, M18 x 1
- Chrome-plated brass
- Powered and operated solely via BLident interface module
- M12 × 1 male, connection only via BL ident extension cable

General data
EAN | 4047101114959 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 84719000000 |
Country of origin | DE |
Weight | 72 g |
Technical Data
Technology | HF RFID |
Radio communication and protocol standards | ISO 15693, NFC Typ 5 |
Design | Threaded barrel |
Construction size | M18 x 1 |
Read/Write distance max. | 30 mm |
Mounting conditions | Flush |
Network protocol | Connection to RFID interface |
Housing material | Metal, CuZn, Chrome-plated |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Data Sheets
German | 1651 KB |
English | 1651 KB |
French | 1652 KB |
Spanish | 659 KB |
Czech | 1651 KB |
Dutch | 1651 KB |
Romanian | 1652 KB |
Russian | 1658 KB |
Polish | 1653 KB |
Chinese | 1738 KB |
Turkish | 1653 KB |
CAD File
Configuration Manual
Configuration Software
Firmware
Manufacturer's Declaration
Product Flyer
Quick Start Guide
Mounting accessories
![]() |
BST-18B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947214 |
![]() |
SKN/M18
PTFE-coated closure cap; for use in welding systems and grinding machinery; protection against intense sparking |
69663 |
![]() |
BSN 18
Mounting clamp for threaded barrel sensors; material: PA66-GF |
69472 |
![]() |
BST-18N
Mounting clamp for threaded barrel sensors, without dead-stop; material: PA6 |
6947215 |
![]() |
QM-18
Quick-mount bracket with dead-stop; material: Chrome-plated brass. Male thread M24 × 1.5. Note: The switching distance of the proximity switches may change when using quick-mount brackets. |
6945102 |
![]() |
BSS-18
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901320 |
![]() |
BSS-SPV2
Weld-on plate for BSS mounting brackets |
6901316 |
![]() |
BSS-TSM 2 pcs
DIN rail nut for BSS and BSM mounting clips, for mounting on DIN rails |
6901323 |
![]() |
MW18
Mounting bracket for threaded barrel sensors; material: Stainless steel A2 1.4301 (AISI 304) |
6945004 |