Product BSS-SPV2
Mounting Accessories
Weld-On Plate for Mounting Clamps
Order number: 6901316- Weld-On Plate for Mounting Clamps
- Material: Metal, ST 37

General data
| EAN | 4047101246438 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 73269098900 |
| Country of origin | DE |
| Weight | 54 g |
Technical Data
| Accessory type | Accessories for mounting clamps |
| For use with | Inductive sensors Rectangular sensors, Read/write heads |
| Construction size | 30 x 70 mm |
| Housing material | Metal, ST 37 |

