Product TNLR-Q80-H1147
HF Read/Write Head
Order number: 7030230- Rectangular, height 40 mm
- Active face on top
- Plastic, PBT-GF30-VO
- Powered and operated only via connection to BL ident interface module
- Electrical connection only via BL ident extension cable

General data
| EAN | 4047101115222 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 84719000000 |
| Country of origin | DE |
| Weight | 327 g |
Technical Data
| Technology | HF RFID |
| Radio communication and protocol standards | ISO 15693, NFC Typ 5 |
| Design | Rectangular |
| Construction size | 92 x 80 x 40 mm, Q80 |
| Read/Write distance max. | 215 mm |
| Mounting conditions | Non-flush |
| Network protocol | Connection to RFID interface |
| Housing material | Plastic, PBT-GF30-V0, Yellow |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Data Sheets
| German | 1311 KB |
| English | 1311 KB |
| French | 1311 KB |
| Spanish | 342 KB |
| Czech | 1311 KB |
| Dutch | 1311 KB |
| Romanian | 1312 KB |
| Russian | 1317 KB |
| Polish | 1312 KB |
| Chinese | 1377 KB |
| Turkish | 1312 KB |

