Product IM12-22EX-R/24VDC
Isolating switching amplifier
2-channel
Order number: 7505640- Output mode adjustable (NO/NC mode)
- Multiplexing of signals possible
- Complete galvanic isolation
- Input reverse-polarity protected
- ATEX, CFMUS, TR CU
General data
EAN | 4047101116373 |
eCl@ss-Code (V5.1.4): | 27210121 -/- Isolating switching amplifier |
Customs tariff number | 85437090990 |
Country of origin | DE |
Weight | 143 g |
Technical Data
Signal type | Digital input |
Device type | Isolating switching amplifier |
Ex version | yes |
Approvals | ATEX, cFMus, TR CU |
Nominal voltage | 24 VDC |
Number of channels | 2 |
Digital output | Relay output |
Electrical connection | 4 × 3-pin removable terminal blocks, reverse polarity protected, screw terminal |
Protection class | IP20 |
Product series | IM |
Mounting accessories
IM-CC-3X2BU/2BK
Cage clamp terminals for IM modules (Ex-devices with 18 mm overall width); includes: 2 pcs. 3-pin blue terminals and 2 pcs. 3-pin black terminals. |
6900475 |