Product IM34-12EX-CRI
Temperature measuring amplifier
1-channel
Order number: 7506632- Input for Pt100/ Ni100 resistors, thermocouples and millivolt signals in 2, 3 or 4-wire technology
- Output circuit: 0/4…20 mA, limit value relay
- Parameterized via PC (FDT / DTM)
- Complete galvanic isolation
- Input reverse-polarity protected
- ATEX, IECEx, CFMUS, UL, TR CU, INMETRO
- Installation in zone 2

General data
| EAN | 4047101117400 |
| eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 164 g |
Technical Data
| Signal type | Temperature input |
| Device type | Temperature measuring amplifier |
| Ex version | yes |
| Approvals | ATEX, IECEx, UL, cFMus, TR CU, INMETRO, CCOE |
| Nominal voltage | Wide voltage range |
| Number of channels | 1 |
| Digital output | Relay output |
| Electrical connection | 4 × 3-pin removable terminal blocks, reverse polarity protected, screw terminal |
| Protection class | IP20 |
| Product series | IM |
Data Sheets
| German | 312 KB |
| English | 309 KB |
| French | 311 KB |
| Spanish | 311 KB |
| Czech | 311 KB |
| Dutch | 309 KB |
| Romanian | 310 KB |
| Russian | 327 KB |
| Polish | 313 KB |
| Chinese | 382 KB |
| Turkish | 310 KB |
Approval
| TÜV 02 ATEX 1898 | 2192 KB |
| TÜV 06 ATEX 552978 X | 2151 KB |
| FM/CSA - IS-1.106 | 192 KB |
| IECEx - TUN 06.0010X | 4678 KB |
| KOSHA 14-AV4BO-0478X | 363 KB |
| UL 61010 | 373 KB |
CAD File
Configuration Software
EU Declaration of Conformity
Product Catalog
Product Flyer
Quick Start Guide
Technology Flyer
Mounting accessories
|
IM-3-CJT
Cold junction compensation module for IM 34 temperature measuring amplifiers, width 18 mm |
6900524 |
|
IM-CC-3X2BU/2BK
Cage clamp terminals for IM modules (Ex-devices with 18 mm overall width); includes: 2 pcs. 3-pin blue terminals and 2 pcs. 3-pin black terminals. |
6900475 |
|
IM-PROG III
USB-compatible programming adapter for the FDT/DTM-based parametrization of HART-capable Turck devices; galvanic separation between the device to be parametrized and the PC |
7525111 |

