Product  BI15-CP40-FZ3X2/S97

Inductive Sensor

With Extended Temperature Range

Order number: 1341015
    • Rectangular, height 40 mm
    • Variable orientation of active face in 9 directions
    • Plastic, PBT-GF30-VO
    • Temperatures up to -40 °C
    • AC 2-wire, 20…250 VAC
    • DC 2-wire, 10…300 VDC
    • Programmable connection (NC or NO)
    • Terminal chamber
#

General data

EAN 4047101066845
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365080000
Country of origin DE
Weight 227 g

Technical Data

Design Rectangular
Construction size 114 x 40 x 40 mm, CP40
Rated switching distance 15 mm
Mounting conditions Flush
Operating voltage 20…250 VAC / 10…300 VDC
Output function Connection programmable, 2-wire
Switching frequency 0.020 kHz
Electrical connection Terminal chamber
Housing material Plastic, PBT-GF30-V0, Black
Ambient temperature -40…+70 °C
Protection class IP67

Mounting accessories

69429
6901318

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top