Radar Sensors
Radar sensors are ideal for outdoor solutions because wind, rain or fog cannot affect them. The sensors can prevent collisions with vehicles, forklifts or other mobile machines, such as harbor cranes, regardless of external influences.
With the help of FMCW (Frequency Modulated Continuous Waves) technology, radar sensors in the DR or LRS series, but also T30R, QT50R, Q120R or Q240R, reliably detect moving and stationary objects. The MR15-Q80 radar scanner also detects the exact position of objects using distance, angle and speed measurements, which can be used for localization or for radius- or application-specific signal space monitoring.
MR15-Q80 – Radar Sensor Captures Three-Dimensional Data
The MR15-Q80 3D radar sensor with IO-Link and J1939 interface is a cost-effective alternative to high-priced sensor technology (LIDAR and vision systems) and is ideal for use in mobile machines, port facilities or various intralogistics applications. The robust radar scanner detects the distance, position and movement of objects for collision avoidance or height control.
 
            High range of up to 15 meters: large detection range within the freely definable detection angle of 120° horizontally and 100° vertically.
 
            Easy commissioning through real-time visualization in Turck Automation Suite (TAS).
 
            Freedom of choice: up to six warning zones and three signal areas can trigger the two freely assignable switching outputs.
 
            High reliability thanks to IP67/69K protection, shock resistance up to 100g and insensitive technology.
DR - Reliable Distance Measurement under Harsh Environmental Conditions
The DR series radar sensors are used as a cost-effective alternative, especially in demanding outdoor applications where laser or ultrasonic sensors do not provide a satisfactory solution. An example can be the proximity monitoring and speed control of spreaders to containers to be gripped.
 
            FMCW radar: Detection of moving and static objects even under extreme weather conditions.
 
            Highest availability: Robust and compact housing with IP67/69K protection and shock resistance up to 100g allows use in extreme conditions.
 
            Fast commissioning: Visualize sensor data and set IODD with IO-Link masters from Turck via the Radar Monitor without additional software.
 
            Application-specific configuration options: Three lens configurations allow optimized use with focus on requirements such as wide detection field or maximum range.
LRS Product Series — IO-Link Radar Sensors for Level Measurement
The IO-Link-compatible sensors in the LRS product series are equipped with extensive analysis functions and are used primarily in filling level applications in factory automation where optical or ultrasonic sensors cannot be used due to limited range or interference factors such as dust, wind or incidence of light. They conform to the IP67/69K protection class and are ideally suited as a cost-effective alternative for demanding filling level applications in tanks and silos.
 
            Fast commissioning: Visualize sensor data and set IODD with IO-Link masters from Turck via the Radar Monitor without additional software.
 
            Uniform operating logic: The LRS product series adopts the concept of the Fluid 2.0 sensor platform with capacitive buttons and translucent front cap.
 
            The radar sensors in the LRS product series have been developed for level measurement in the range of 0.35 to 10 meters.
 
            The control panel enables the direct output of distance, level and volume values for different tank geometries.
QT50R — High Range with Compact Dimensions and Robustness
The radar sensors in the QT50R product series are ideal for highly sensitive motion detection and reliable collision avoidance in demanding environments, both indoors and outdoors.
 
            FMCW radar: Detection of moving and static objects even under extreme weather conditions.
 
            Robust housing with IP67 protection enables use in harsh environments.
 
            Easy setup and configuration of range, sensitivity and output via straightforward DIP switches.
 
            Adjustable scan field: Prevents interfering signals from neighboring objects in the detection direction.
Q120R — Collision Protection at Ranges of up to 40 m
As a cost-effective alternative to conventional solutions, Q120R sensors are suitable for both indoor and outdoor applications. With a range of up to 40 m, they are the ideal solution to prevent collisions involving container cranes in port terminals or forklifts with a long stopping distance through permanent monitoring in real time.
 
            FMCW radar: Detection of moving and static objects even under extreme weather conditions.
 
            Robust housing with IP67 protection enables use in harsh environments.
 
            Easy setup and configuration of range, sensitivity and output via straightforward DIP switches.
 
            Minimized blind zones: Optimized distance detection enables the detection of very close and very distant objects alike.
Walk & Talk: MR15-Q80 3D Radar Scanner
Get an overview of features and benefits from our product expert.
Elevator Pitch: Radar Level Measuring
The LRS radar sensors offers extensive analysis functions for challenging level applications up to 10 meter.


 
   
    
        
         
   
    
        
         
   
    
        
         
   
    
        
         
   
    
        
         
       
       
					
				 
					
				 
					
				