Product BS 11
Mounting Accessories
Mounting Clamp
Order number: 69462- fixing clamp
- plastic: PBT

General data
EAN | 4047101113259 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85389099990 |
Country of origin | DE |
Weight | 17 g |
Technical Data
Accessory type | Mounting clamp |
For use with | Inductive sensors Cylindrical sensors |
Construction size | 15 x 46 x 30 mm |
Housing diameter | Ø 11 mm |
Housing material | Plastic, PBT |