Product  PBT16U

Plastic Fiber

Bifurcated Fiber

Order number: 3042822

Alternative order number : 42822

    • Operation: diffuse/opposed mode
    • Polyethylene sheath, flexible
    • Operating temperature: -30…+70 °C
    • Cable, straight, customizable
    • Threaded end tip M3 × 0.5
    • Optical fiber, core diameter 0.25 mm
    • Optical fiber, total length: ± 1829 mm
#

General data

EAN 662488428228
eCl@ss-Code (V5.1.4): 27061090 -/- Ready-made optical fiber (not classified)
Customs tariff number 85447000990
Country of origin JP
Weight 50 g

Technical Data

Accessory type Plastic fiber
For use with Photoelectric sensors
Construction size 11 mm
Housing material Plastic, PE, Black
Ambient temperature -30…+70 °C

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top