Product BSM-30
Mounting Accessories
Mounting Clip
Order number: 100047196- Mounting accessories for M30 × 1.5 inductive sensors
- Acc. to DIN 3015-1, consisting of two half shells
- Aluminum

General data
EAN | 4047101634822 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 76169990990 |
Country of origin | DE |
Weight | 122 g |
Technical Data
Accessory type | Mounting clamp |
For use with | Inductive sensors Cylindrical sensors |
Construction size | 30 x 59 x 42 mm |
Housing diameter | Ø 30 mm |
Housing material | Aluminium, AL |
Mounting accessories
![]() |
BSS-TSM 2 pcs
DIN rail nut for BSS and BSM mounting clips, for mounting on DIN rails |
6901323 |