Product D9T-RS485PG /6ES7972-0BB61-0XA0
excom I/O System
RS485 Male, PROFIBUS
Order number: 6890943- Sub-D FastConnect with 125° cable outlet, switchable terminating resistor and hookup for programming device
- Alternative to the D9T-RS485, plugged on non-Ex end of the segment coupler SC12Ex resp. OC11Ex/3G!

General data
| EAN | 4047101165005 |
| eCl@ss-Code (V5.1.4): | 27250381 -/- Documentation (decentralized periphery)[AGZ340004] |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 49 g |
Technical Data
| Network protocol | PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET |
| Device type | Accessories |
| Protection class | IP20 |

