Product  THW-6-N1/2-A4-L100

Accessories

Thermowell

For Temperature Sensors

Order number: 9910464
    • Thermowell for mounting temperature probes
    • End tip diameter 6 mm
    • Process connection 1/2" NPT male thread
    • Immersion depth 100 mm
#

General data

EAN 4047101543995
eCl@ss-Code (V5.1.4): 27200213 -/- Thermowell (temperature measurement)
Customs tariff number 73072910900
Country of origin IT
Weight 108 g

Technical Data

Accessory type Thermowell
For use with Temperature sensors
Process connection 1/2″ NPT male thread
Immersion depth L 100  mm
Housing material Stainless steel

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top