Product BWC-1MRSFRSB0.2
Connection Accessories
Antenna Cable
Order number: 3078544Alternative order number : 78544
- RP‐SMA to RP‐SMAF ‐ bulkhead fitting
- Length 0,2 m
General data
EAN | 662488785444 |
Customs tariff number | 85442000900 |
Country of origin | US |
Weight | 23 g |
Technical Data
Device type | Antenna cable |
Antenna connection | RP-SMA plug, RP-SMA female connector |
Cable length | 0.20 m |