Product FMX-IM-2UPLI63X
Flow Monitoring
For the Connection of FCS/FCI Product Series Ex Flow Sensors (NAEX)
HART Device with Current and Transistor Outputs
Order number: 7525105- For Ex ia resp. Ex ib sensors
- Analog output for flow
- Transistor outputs for temperature and faults
- Teaching upper and lower flow limit
- LED band for indication of flow speed and media temperature
- Monitoring of operating and display range
- Detection of wire-break and short-circuit on the sensor side
- Parametrized via pushbutton and FDT/DTM
- Associated equipment [Ex ia Ga/Da]
- Connection of flow probes Zone 0/20
General data
EAN | 4047101260588 |
eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
Customs tariff number | 90262020000 |
Country of origin | DE |
Weight | 233 g |
Technical Data
Function | Flow monitoring |
Design | Signal processor |
Operating voltage | 20…30 VDC |
Output function | Analog output |
Communication protocol | HART |
Electrical connection | Terminal block |
Housing material | Plastic, Polycarbonate/ABS |
Ambient temperature | -25…+70 °C |
Protection class | IP20 |
Approvals | ATEX II 1 G, ATEX II 2 G, ATEX II 3 G, ATEX II 1 D, ATEX II 2 D, ATEX II 3 D, KOSHA, cULus, IECEx |
Data Sheets
German | 1163 KB |
English | 1111 KB |
French | 1114 KB |
Spanish | 1113 KB |
Czech | 214 KB |
Dutch | 1113 KB |
Romanian | 1112 KB |
Russian | 1168 KB |
Polish | 1114 KB |
Chinese | 1251 KB |
Turkish | 1113 KB |
Approval
UL: E230865 | 334 KB |
KOSHA Certificate | 623 KB |
EC Declaration of Conformity | 134 KB |
IECEx Certificate | 2278 KB |
Approval/Declaration
Configuration File
Configuration Software
Manual
Product Flyer
Quick Start Guide
Connectivity accessories
IM-PROG III
USB-compatible programming adapter for the FDT/DTM-based parametrization of HART-capable Turck devices; galvanic separation between the device to be parametrized and the PC |
7525111 |
Functional accessories
FCS-N1/2A4-NAEX0
Ex flow sensor according to category II 1 G for liquid media |
6870471 | |
FCS-G1/4A4-NAEX0
Ex flow sensor according to category II 1 G for liquid media |
6870465 | |
FCS-G1/4A4-NAEX-H1141
Ex flow sensor according to category II 2 G for liquid media |
6870341 | |
FCS-GL1/2A4-NAEX-H1141
Ex flow sensor according to category II 2 G for liquid media |
6870432 | |
FCS-DN25A4-NAEX0/L100
Ex flow sensor according to category II 1 G for liquid media |
6872035 |